Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBU01 - Automatic self-aligning ball bearing, cylindrical/conical hole type, standard type
Bill of material
BBU01-1200
CODE
Code
BBU01
BTC
Bearing type code
1
BA
Bearing accuracy
GB/T 307.1 Level 0
CB
code-behind
Undeclared (cylindrical hole type), K (conical hole type, taper 1:12)
MAT1
Bearing GB material
GCr15
MAT2
Equivalent material of bearings
SUJ2
HM
Holder material
steel
BM
Bearing model
DD
d
10 mm
D
30 mm
B
9 mm
RR
r
0.6 min
CR
Rated load Cr (dynamic)
5.55 KN
COR
Rated load Cor (static)
1.19 KN
ES1
Extreme speed - grease lubrication
22000 r/min
ES2
Extreme speed - oil lubrication
28000 r/min
DDAA
da(min)
14.0 mm
DAA
Da(max)
26.0 mm
RRAA
ra(max)
0.6 mm
WEI
Weight (reference)
0.041 kg
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models