Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAW61 - Towline, low friction, low noise type
Bill of material
VAW61-2035-R45-N7-S-VDW61
CODE
Code
VAW61
TYPE
type
Low friction and low noise type
OP
Open mode
Outer diameter
CA
Number of cavities
Single cavity
BE
beam
Semi-closed
MAT
Material
Nylon 6+ glass 20%
COLOR
Color
black
ATEM
Allowable temperature
-10??~+80??
SR
Smoldering level
UL94-HB
SPE
specification
R
Bending radius R
mm
N
Number of links N
MD
Installation direction
CON
Connector
VDW61
P
Towline pitch P
mm
F
Drag chain width F
mm
E
Towline outer width E
mm
G
Drag chain inside high G
mm
T
Towline high T
mm
Y
mm
C
mm
H
Actual installation height reference HF
mm
H1
mm
K
mm
AIH
Actual installation height HF
mm
MCD
Maximum cable diameter
mm
FP
Free spacing
mm
LMI
Maximum travel
m
ML
weight capacity
kg/m
WEI
weight
kg/m
LINK
website
Website connection
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD