Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBP01_02 - Towline ????¡§???¡§? 20 series ????¡§???¡§? Inner diameter opening ????¡§???¡§? Reinforced type
Bill of material
VBP01-F38-R55-N1
CODE
Code
TYPE
type
20 series drag chain
OD
Opening direction
Inner diameter opening
BE
beam
CA
Number of cavities
Single cavity
MAT
Material
Engineering plastic
COLOR
Color
black
ATEM
Allowable temperature
-20??~80??
SR
Smoldering level
UL94-V0
FJ
annex
Connector
F
Inner width F
mm
R
Bending radius R
mm
N
Number of links N
CON
Connector
VEP01-F38
H
Actual installation height reference HF
mm
D
mm
K
mm
AIH
Actual installation height HF
mm
E
Outer width E
56 mm
P
Pitch P
46 mm
MCD
Maximum cable diameter
17 mm
MLO
Maximum overhead length
1 m
MALT
Maximum allowable travel
60 m
MAV
Maximum allowable vertical suspension
25 m
LINK
website
Website connection
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
Anteprime
3D
Dimensione
2D
Download modelli CAD