Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBY21_23 - Domestic towline, general use, reinforced, cost-effective type · 20 series, open inner and outer diameter
Bill of material
VBY21-2030-R38-N1
CODE
code
TYPE
type
20 series energy chain
NG
inner high
20
DKFS
open way
Inside and outside diameter open
HL
beam
QS
Number of cavities
single cavity
MAT
material
Engineering plastics
YS
colour
black
WD
allowable temperature
-20°C~100°C
DJ
Flammability rating
UL94-HB
FJ
Appendix
joint
SPE
Specification
R
Bending radius
mm
N
Number of links
JT
joint
G
inner high
20 mm
T
Outside high
35 mm
F
Inner width
mm
E
Outside width
mm
P
pitch
38 mm
H
Installation size
mm
D
Installation size
mm
K
Installation size
mm
HF
Actual installation height Hf
mm
DLZJ
Maximum cable diameter
17 mm
JKFZ
Maximum overhead load
2 kg/m
JKCD
Maximum overhead length
1 m
ZL
weight
kg/m
LINK
weblink
webxxx
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD