Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDJ01 - Connector E2/000 Medium
Bill of material
VDJ01-F38
CODE
Code
VDJ01
TYPE
Type
E2/000 Medium Type For Drag Chain
NG
Applicable Drag Chain Inner Height
21
SZB
Comb Plate
With
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~120¡æ
SR
Smoldering Level
UL94-HB
F
Drag Chain Width F
mm
A
24 mm
B
51.5 mm
TL
Applicable To Drag Chain
VAJ01/VAJ02
LINK
Website
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models