Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDM11_12 - E-Chain/Connector?????¡ì????¡ì?10 Series Convenient
Bill of material
VDM11-1010
CODE
Code
TYPE
type
10 series simple connector
LSB
Comb board
MAT
Material
Engineering plastic
COLOR
Color
black
YSWD
Allowable temperature
-40℃~120℃
ZRDJ
Flammability rating
UL94-V2
GG
specification
mm
N
Comb
1 mm
LINK
Web links
Website link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели