Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EAU01_19 - Trapezoidal tooth synchronous wheel ?¡è AT5 type
Bill of material
EAU09-AT5100-15-A-H-d5
CODE
Code
PLT
Pulley type
BLT
Belt width
TOP
Pitch
5.0
PLM
Wheel material
FLM
Flange material
SUR
Surface treatment
NUT
Number of teeth
PUS
Wheel shape
SHS
Shaft hole specification
DD
d
mm
Enter value for DD
d
mm
cm
inch
ft
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
23.87 mm
OD
O.D.
22.65 mm
D
0 mm
F
28.0 mm
E
17.8 mm
A
mm
W
mm
L
0 mm
V
0 mm
M
MC
MC (change the set screw angle)
WCWDWE
WDWE
MD
MD (change screw hole size)
LINK
website
Website connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models