Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EUX16_19 - Keyless account set, step type with centering function
Bill of material
EUX17-d5
CODE
Code
TYPE
Type
Simple Thick Wall Type With Centering Function
MET
Material
SUR
Surface Treatment
DD
d
mm
D
16 mm
D1
18.5 mm
PCD
P.C.D
11.7 mm
L1
8.0 mm
L3
13.0 mm
T
1.8 mm
T1
1.2 mm
JGLDML
Fastening Screw M*L
M3*L10 mm
JGLDGS
Number of fastening screws
4
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models