Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EVD01_21_S2M - High Torque Arc Tooth Synchronizer idler S2M
Bill of material
EVD01-40-S2M040
CODE
Code
TYPE
type
PLT
Pulley type
S2M
TOP
Pitch
2.0
ONM
Ontology Pulley Material
Aluminum alloy
FLM
Flange material
Aluminum alloy
BEM
Bearing material
steel
ONSUR
Ontology Surface
Natural anodizing
FLSUR
Flange surface treatment
Natural anodizing
NUT
Number of teeth
PLT1
Pulley type
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
A
5 mm
W
9 mm
S
mm
DDHH
dh
mm
ZXXH
Bearing model x quantity
DD
d
mm
D
mm
B
mm
ZZWCDE
Change flange
ZZFC
Cutting flange
FC
ZZZC
The synchronous wheel bearing is replaced by an imported brand.
ZZPA
Change the tolerance accuracy level of a, w and f values.
mm
LNIK
website
Website connection
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели