Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-QDE02 - Economic steel universal ball/turning type/screw type
Bill of material
E-QDE02-5
CODE
code
E-QDE02
TYPE
type
Screw type,Hexagonal bolt type
MAT
GB Material
0Cr18Ni9
MAT1
XD Material
SUS304
MAT2
GB Ball material
9Cr18Mo
MAT3
XD Ball materialess
SUS440C
GG
specifications
mm
M
5 mm
H
12.1 mm
HH1
h1
5 mm
HH2
h2
6 mm
DD
d
4.00 mm
S
8.0 mm
LOAD
Load resistance
12(1.2) N(kgf)
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models