Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCG35_40 - DC electric roller/spring pressed type/internal thread type/O pulley type
Bill of material
QCG37-15-W335-D50-1
CODE
Code
TYPE
Types of
O-pulley type
INS
Installation method
MAT
material
SUR
surface preparation
SPE
Speed code
W
mm
Enter value for W
mm
cm
inch
ft
D
50 mm
CAB
Cable end installation bracket
TT
t
1.5 mm
BF
mm
E
mm
L
mm
BB
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models