Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDA14 - Steel universal ball/flange type/heavy-duty type
Bill of material
QDA14-38
CODE
code
QDA14
TYPE
type
Flange type,Heavy Load Type
GDH
Garbage Discharge Hole
None
MAT
Main Body Material (Chinese Standard)
08AL
MAT1
Main Body Material (Equivalent)
SPCC
MAT2
Ball Material
Q235
SUR
Surface Preparation
Galvanized
GG
Specifications
38
NFZ
Load Resistance N(kgf)
980(100)
LINK
Wedsite Link
Wedsite Link
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD