Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VSK11_12 - Tension adjustment device, adjustment screw type
Bill of material
VSK11-D10-H10-F8
CODE
Code
TYPE
Type
Adjust Screw Type
MAT1
Mounting plate material
SS400
MAT2
Tension pin material
S45C
MAT3
Skateboard Material
S45C
MAT4
Tension block material
SS400
SUR
Surface Treatment
D
mm
H
mm
Enter value for H
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
ST
Stroke
25 mm
A
50 mm
A1
35 mm
B
120 mm
C
21 mm
G
22.5 mm
Q
42.1 mm
TT1
t1
6 mm
X
24 mm
Y1
57.5 mm
Y2
55.0 mm
N
14 mm
DD1
d1
5.5 mm
V
13 mm
DD
d
9.6 mm
TT
t
5 mm
P
13 mm
K
15 mm
W
11 mm
M
M8 mm
M1
Accessories①Adjusting screw
M6x55 mm
LM2
Accessories②Nut
mm
LD3
Accessories ③Two hexagon socket screws
mm
LM4
Accessories ④Nut
mm
LD5
Accessories ⑤ 2 hexagon socket screws
mm
PDQ
Accessories ⑥Two flat washers
mm
CXDQ
Accessories⑦C type retaining ring
mm
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models