Catalog navigation
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VSW26_VSW27 - Chain guides with C-channel steel
Bill of material
VSW26-60-L200-K0
CODE
Code
TYPE
Type
With C-shaped channel steel - with hole type - concave
HMAT
Slide material
Ultra high molecular weight polyethylene
CMAT
ccc
GUIGE
specification
L
Minimum unit 10
mm
Enter value for L
Minimum unit 10
mm
cm
inch
ft
K
K hole number
mm
P
P hole spacing minimum unit 5
mm
A
mm
B
mm
C
30 mm
D
24 mm
E
mm
F
mm
G
mm
H
mm
TT
t
1.5 mm
M
mm
V
mm
DD
d
mm
DD1
d1
mm
HH
h
mm
ZL
Weight (Kg/m)
LINK
website
Website connection
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD