Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JBE61_67 - PP board
Bill of material
JBE61-A20-B20-T3
CODE
code
TYPE
sales type
TYPE1
type
MAT
Material
polypropylene
COROL
corol
white
WD
maximum service temperature
90 °C
DEN
density
0.91 g/cm^3
XSL
Water absorption rate
0.05%
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
ABTOL
A/B tol
mm
T
mm
TTOL
T tol
mm
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models