Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP90 - Probe/Needle Sleeve for ICT test Standard type Minimum installation center distance 156mil/3.96mm Maximum stroke 6.4mm
Bill of material
PNP90-A
CODE
code
PNP90
TYPE
type
Probe, for ICT testing
MAT1
Needle material
Phosphor Bronze
MAT2
spring material
SUS304
MAT3
Needle shaft material
SK4
MAT4
Ball Material
SUS304
SUR
surface treatment
gold plated
QPT
Optional needle cover
PNR90-C
NEE
Needle shaft shape
INS
Installation distance
3.96 mm
WOR
work plan
4.3 mm
MAX
Maximum stroke
6.4 mm
WEL
work elasticity
200 g
MAX1
maximum elasticity
300 g
RAT
Rated current
≤5 A
RAT2
Rated resistance
≤30
LINK
weblink
linkxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models