Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNPC026 - Double-head probe IC test 26 series, minimum installation center distance 13.7mil/0.35mm, maximum stroke 0.8mm
Bill of material
PNPC026-B-B
CODE
code
PNPC026
TYPE
type
26 series for IC test
MAT1
The Needle shaft material
SK4 equal
MAT2
The Inner tube material
Phosphor bronze
MAT3
The spring material
SWP
SUR
Surface Preparatoin
Gold-plated
NSSL
L(Needle shaft shape at left end)
NSSR
R(Needle shaft shape at right end)
DIS
Installation distance (min.)
13.7mil/0.35mm
STROKE
stroke
0.8mm(0.5mm)
SPP
2/3 spring pressure
21±6 gf
ELE
Rated current
2 A
RES
Contact resistance
100
FRE
Replacement reference use times
100000
BW
bandwidth
7.7GHz@-1dB
LINK
web link
webxxx
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели