Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNPC028 - Double-headed probe IC test 28 series, minimum installation center distance 15.7mil/0.4mm, maximum stroke 1.0mm
Bill of material
PNPC028-B-B
CODE
code
PNPC028
TYPE
type
28 series for IC test
MAT1
The Needle shaft material
Beryllium copper
MAT2
The Inner tube material
Phosphor bronze
MAT3
The spring material
SWP
SUR
Surface Preparatoin
Gold-plated
NSSL
L(Needle shaft shape at left end)
NSSR
R(Needle shaft shape at right end)
DIS
Installation distance (min.)
15.7mil/0.4mm
STROKE
stroke
1mm(0.8mm)
SPP
2/3 spring pressure
12±3 gf
ELE
Rated current
2 A
RES
Contact resistance
100
FRE
Replacement reference use times
100000
BW
bandwidth
8.5GHz@-1dB
LINK
web link
webxxx
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)