Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PPQ75 - Probe-Standard type for ICT testing, minimum installation center distance 75mil/1.91mm, maximum stroke 6.35mm
Bill of material
PPQ75-A1
CODE
code
PPQ75
TYPE
type
Standard type for ICT testing
MAT1
The Needle shaft material
Beryllium copper
MAT2
The Inner tube material
Phosphor bronze
MAT3
The spring material
Qin Steel Wire
SUR
Surface Preparatoin
Gold-plated
OPT
Optional needle sleeve
PRQ75
SHAPE
Needle shaft tip shape
DIS
Installation distance (min.)
75mil/1.91mm
STROKE
stroke
6.35mm(4.3mm)
FORCE
2/3 spring pressure
198 gf
ELE
Rated current
3 A
RES
Contact resistance
50
FRE
Replacement reference use times
200000
LINK
web link
webxxx
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)