Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PRA-040 - Socket for ICT testing Standard type, minimum mounting center distance 40mil/1.00mm
Bill of material
PRA-040-E08
CODE
code
TYPE
type
For ICT testing, needle sleeve
MAT
material
Phosphorus copper
SUR
surface treatment
gild
OPT
Optional probe
PLA-040series
HEI
Installation height with probe (mm)
16.0mm/Variable
REC
Recommended drilling size (mm), pressure ring counterbore, epoxy glass cloth paper substrate, epoxy resin material
φ0.79~φ0.80
REC1
Recommended drilling size (mm), pressure ring as stop, epoxy glass cloth paper substrate
φ0.79~φ0.80
REC2
Recommended drilling size (mm), pressure ring for stop, epoxy material
φ0.76~φ0.78
LINK
weblink
webxxx
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés