Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PRB38 - Needle sleeve ?¡è standard type ?¡è minimum installation center distance 0.8mm
Bill of material
PRB38-VS
CODE
Code
PRB38 mm
TYPE
Type
Needle Sleeve mm
MAT
Material
Phosphor bronze mm
SUR
Surface Treatment
Gold Plating mm
OP
Optional probe
PLB38-BS,PLB38-DS,PLB38-ES,PLB38-FS mm
TONS
Optional needle sleeve
mm
DS
Recommended Drill Size
0.52-0.57 mm
TWL
Tail wire length
700 mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models