Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-XAS49 - Economical Cylindrical Lock/20 Series • Stop Height 18
Bill of material
E-XAS49
CODE
code
E-XAS49
TYPE
type
20 Series
STO
Stop height
18
LC
Lock cylinder
Double-toothed lock cylinder
MAT1
Base material
SUS304
MAT2
Lock cylinder material
SUS304
MAT3
Tongue material
SUS304
SUR1
Base Surface treatment
-
SUR2
Lock cylinder surface treatment
-
SUR3
Lock tongue surface treatment
-
RW
Reference weight
0.08 kg
LINK
weblink
weblink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model