Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFS23 - Zinc Alloy Butterfly Hinge I-Shaped Inward Folded
Bill of material
HFS23-50
CODE
Code
HFS23
TYPE
Type
I-shaped, inwardly folded, tapered hole + positioning pillar type
MAT
Material
ZDC
SUR
Surface Treatment
Spray ( Black Light )
SPE
Specifications
50
LOAD
Load
23.7 kg
WEI
Reference Weight
0.07 kg/pcs
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models