Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ARL53-408 - Special accessories Accessories part 40 series slot width 8.2 two-color anti-collision ribs Decoration
Bill of material
ARL53-408
CODE
code
ARL53-408
TYPE
Types of
Two-color anti-collision sidewall
MAT
Material
PVC
COL
Color
Green, orange (two-color)
UNIT
Smallest unit
1m
WEI
weight
76 g/m
LINK
weblink
Website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD