Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKQ01_03-G-Y-LR - Profile general purpose accessories - door frame parts/hinges
Bill of material
AKQ01-G-Y-LR-7947
CODE
code
TYPE
type
Waist hole type
MAT
Material
A6063-T5
ST
Surface treatment
SPE
specifications
W
79 mm
L
47 mm
P
28 mm
S
29 mm
N
3 mm
BOLT1
Bolt (Apply to bolt)
AIE31-M6-L12
BOLT2
The number of (Apply to bolt)
6 pcs
LOAD
load
150 N
WEI
weight
57 g/pcs
LINK
weblink
weblink
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD