Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKQ01_03-G-Y - Profile general parts ?¡è waist hole hinge
Bill of material
AKQ01-G-Y-6279
CODE
Code
TYPE
Types of
Waist hole type
MAT
Material
A6063_T5
SUR
Surface treatment
SPE
specification
W
62 mm
L
mm
P
mm
S
36-41
T
4.1 mm
APB
Suitable screw
TAU02_M6_L12
APN
Number of applicable screws
LINK
URL
Website link
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model