Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CGT-1060-M0-TNC-34
Bill of material
CGT-1060-M0-TNC-34
PN
Part Number
CGT-1060-M0-TNC-34
DESC
Description
TNC Male termination, DC-6 GHz, 2W
FL
Freq Low
DC GHz
FH
Freq High
6 GHz
POWER
Power
2 W
INTERFACE1
Interface 1
TNC
GENDER1
Gender 1
Male
BM
Body Material
Brass
BF
Body Finish
Tri-Alloy
ROHS
RoHS
Yes
LENGTH
Length
1,1 Inch
PA
Part Availability
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    125-0701-231
    Bel Fuse
    125_0701_221 - Cinch Connectivity Solutions
    Bel Fuse
    128-0711-201
    Bel Fuse
    108-2302-621
    SELN
    MTPJ Series - Positioning Stage Handles
    Bel Fuse
    127_0701_221 - Cinch Connectivity Solutions
    Bel Fuse
    125_0592_001 - Cinch Connectivity Solutions
Previews
3D
2D
Download CAD models