Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SNT
Description
CN50 - Standard stroke lengths - Load capacity up to 4500 N
Bill of material
CN500050-041312-000000
CONCENS
Partnumber CONCENS
500050-041312-000000
REF
Partnumber SNT
CN500050-041312-000000
HUB
Stroke length
mm
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
N
Noise reduction
G
Gearing
V
Voltage
P
Pitch
CL
Cable length
m
CN
Connector
H
Hall
SIP
Steel IP
B
Brackets
TC
Tube color
RC
Ring color
ID
Type ID
A
Length
290.000 mm
CNSMASSEXACT
Weight
2070.000 g
INFO
Info PDF
Online PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SNT
    ACLE102 - Linear actuators
    Azolgas
    D-032 - Flange
    Azolgas
    D-045_d - Flange
    SNT
    CN35 - Standard stroke lengths - Load capacity up to 2200 N
    SNT
    ACLE101 - Linear actuators
    SNT
    ACLL102 - Linear actuators
Previews
3D
Dimension
2D
Download CAD models