Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
CP14A,CP14AK,CP14ALK,CP14ARK - Diaphragm coupling Double diaphragm high rigidity stop bolt fixed type
Bill of material
CP14AK16-6-6
MODEL
model
LV1
Shaft hole shape
MMAT
Main material
aluminium alloy
DMAT
Diaphragm material
stainless steel
SUR
Surface treatment
Natural anode
ATT
Attachment
Hexagon socket head bolt
CODE
code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 Selection
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 Selection
mm
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
16.6 mm
FIX04
L
23.0 mm
FIX06
LF
8.0 mm
FIX08
S
1.6 mm
FIX10
F
3.30 mm
FIX12
M
M2.5
FIX14
Locking torque
0.8 N*m
FIX16
Rated torque
0.5 N*m
FIX18
Maximum speed
10000 r/min
FIX20
Moment of inertia
4.22×10-7 kg*m^2
FIX22
Static torsional stiffness
500 N*m/rad
FIX24
Allowable radial deviation
1.0 mm
FIX26
Allowable angular deviation
0.10 °
FIX28
Allowable axial deviation
±0.1 mm
FIX30
weight
11 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models