Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
DP-YK610 - High precision dispensing valve - high precision screw valve
Bill of material
DP-YK610
MODEL
Model
DP-YK610
CODE
Code
DP-YK610
FIX02
Pump body material
Hd-pom / aluminum alloy
FIX04
Rotor material
316 stainless steel
FIX06
Stator material
High-molecular PE/Viton
FIX08
seal ring
O-ring Viton (medium), NBR (dust)
FIX10
Inlet type
DIN ISO 228 G1/8″
FIX12
Material of outlet
Ruhr joint
FIX14
working pressure
0-6bar, pressure supply
FIX16
Minimum pressure
0bar
FIX18
Discharge pressure
16-20bar
FIX20
Self sealing
About 2 bar (reference medium, about 1000 CPS at 20 o c))
FIX22
electric machinery
18-24 V DC, incremental encoder
FIX24
Working conditions
16oc-40oc, air pressure 1bar
FIX26
Medium temperature
10o C-40o C
FIX28
Storage conditions
Dry and dust free - 10oC - 40oC
FIX30
Flow per revolution
0.012ml/rev
FIX32
Measurement accuracy
±1%
FIX34
Repeatability
>99%
FIX36
Minimum flow
0.001ml
FIX38
Flow range
0.12-1.48ml/min
FIX40
Weight
300 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models