Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Egg Suction Cups FG X, FGA X, FGB X - FG-X 30 SI-35 N020
Bill of material
SCHMALZ 10.01.06.00594 FG-X 30 SI-35 N020
NAME
Name
10_01_06_00594
NNCUSTOM
FG-X 30 SI-35 N020
NTCUSTOM
Eiersauger
NBCUSTOM
FG-X 30 SI-35 N020
LINACUSTOM
FG-X 30 SI-35 N020
ARTNR
Order number
10.01.06.00594
C127
d
4.5 mm
C126
d2
13.5 mm
C119
D1
42 mm
C122
Dk
13 mm
C1688
Dmax(S)
45 mm
C614
Ds
27 mm
C117
H
73 mm
C116
H2
12 mm
C171
Z
37.5 mm
C1432
Faltenanzahl
2.5
C683
Volumen
30 cmł
C946
Baugröße
30
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
35 °Sh
C575
Weight
16.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models