Catalog navigation
CAD model selection
Selectable products: 105
HELP_VARIABLE
Company
WMBerg
Description
F32D & P32D - Delrin® Spur Gears - 32 Pitch - 3/16", 1/4" and 3/8" Bore - 3/16" Face - AGMA Quality 10 - Hubless and Pin Hub Style - 20° Pressure Angle
Bill of material
P32D21X-50_(2)
PN
Product No.
LOD
Level of Details
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Delrin®
DP
Diametrical Pitch
32
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
Inch
F
Face Width
3/16 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models