Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 981 0048 250 - Ex-Safety switch 250 A for Zone 22
Bill of material
GHG9810048R0265
IDNR
Article number
LOD
Level of Detail
POL
Pole Configuration
NT
Description
Ex-Safety switch 250 A for Zone 22
T1
Marking accd. to 2014/34/EU
<Ex> II 3 D Ex tc T80°C Dc
T2
Type Examination Certificate
CCH 15 ATEX 1001
T3
-
-
T4
Permissible ambient temperature
-55 °C bis +55 °C
T5
Rated voltage
up to max. 690 V
T6
Rated current
max. 250 A
T7
Rated making / Rated breaking capacity AC-23A accd. EN 60947-3
Ue 415 V / Ie 250 A // Ue 500 V / Ie 250 A // Ue 690 V / Ie 250 A
T8
Version
Standard version
T9
-
-
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals
185 mm² - M10 x 30
T13
Enclosure material
T14
-
-
T15
Enclosure colour
Plastic = black / sheet steel = RAL 7032 / stainless steel 316L = electro-polished
T16
Product description
TP
Text for product group
CEAG safety switches for zone 22 Typ GHG 9810048 up to 250 A combines advanced safety with high AC-3 switching capacity and innovative design. Emergency-STOP version accd. EN 60204-1 completes the technical features of this series.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models