Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KCC Precision
Description
HDW154NO - 2 Port Solenoid Valve (Water, Air/Normal Open)
Bill of material
HDW154NO--AC110V20.955
TTY
Applicable
TUBE
Tube Size
1/2
CONN
Connection
SEAL
Seal Material
V
Voltage
A
58.000 mm
B
27.000 mm
C
56.100 mm
D
82.500 mm
E
13.500 mm
HDX
20.955 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models