Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Expanding/Reducing Cross (HX) - Series 2, 3, 4, & 5 - Steel - Cable Tray Fittings
Bill of material
4G-18-06-HX12
PN
Part No.
W1
W1 - Tray Width
Inch
WMM
W1 - Tray Width
mm
W2
W2 - Tray Width
Inch
W2MM
W2 - Tray Width
152 mm
H
Side Rail Height
Inch
MAT
Material
TYPE
Type
R
R - Bend Radius
Inch
RMM
R - Bend Radius
305 mm
A
Inch
AMM
A
mm
B
36 Inch
BMM
B
914 mm
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models