Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 45 FN - Block
Bill of material
HRC 45 FN-B-VC-N-Block
MOD
Model Code
HRC 45 FN
R
6 mounting holes
ST
Seal type
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
AG
Accuracy grade
SN
NBR seal
H
60 mm
W2
37.5 mm
W1
45 mm
W
120 mm
L
135.5 mm
L1
102.5 mm
H2
h2
50.7 mm
P1X
80 mm
P2X
100 mm
P22
P2X/2
- mm
P3
- mm
MXG2
Mxg2
M12x15 mm
M1
M10 mm
M2
- mm
T
15 mm
T1
15 mm
T2
- mm
N1
PT1/8x12.5 mm
N2
M6x10.5 mm
N3
P5
E
14.0 mm
S1
11.1 mm
S2
18.1 mm
S3
17.3 mm
S4
17.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    cpc Europa
    HRC 45 FN - Linear guide
    cpc Europa
    HRC 45 FL - Block
    TSK
    HS-A - Standard rail LMB guide (standard block, through hole type)
    PARKER AUTOMATION DIVISION EUROPE
    OSP-P ZYL - Basic Linear Drive
    cpc Europa
    HRC 35 FN - Block
    cpc Europa
    AR/HR 35 - Rail
    cpc Europa
    HRC 55 FN - Linear guide
    cpc Europa
    HRC 55 FL - Linear guide
    cpc Europa
    HRC 30 FN - Block
    cpc Europa
    HRC 55 ML - Block
    cpc Europa
    HRC 55 MN - Block
    cpc Europa
    AR/HR 30 - Rail
    cpc Europa
    HRC 35 FL - Block
    cpc Europa
    HRC 35 ML - Block
Previews
3D
Dimension
2D
Download CAD models