Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SONDA
Description
HXSD06 - Press convenient drag chain with external opening 10 series
Bill of material
HXSD06-10-11-R18W+8+HXSD06-10-11C
CNSORDERNO
MODEL
H1
Internal height
10 mm
B1
inner width
mm
R
bending radius
mm
STYLE
style
W(外开)
H2
External height
14.5 mm
B2
OUTER WIDTH
mm
K1
aperture
3.5 mm
A
8 mm
B
mm
C
mm
E
4 mm
F
mm
H
installation height
50.500 mm
K
90 mm
D
52 mm
N
Number of sections
mm
Enter value for N
Number of sections
mm
cm
inch
ft
P
pitch
16.7 mm
POS
mm
Enter value for POS
mm
cm
inch
ft
CIM
Joint installation method
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models