Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFC KOENIG
Description
KW-008 - Series SK / LK, Hand Lever Tool with equipment
Bill of material
SFC KOENIG KW-0084
IDNR
Ident number
TYPE
Type
KW-008
SERIE
Serie
CNSORDERNO
Material-NR.
300159301
G
Weight
1,95 kg
L
Length
515 mm
NPN
Nosepiece Expander 3mm
NPN2
Nosepiece Expander 4mm
NPN3
Nosepiece Expander 5mm
DPM400-D10
NPN4
Nosepiece Expander 6mm
DPM400-E10
JAWS
3 - 6mm
PRG 540-46E
EXP
Expander Ø
mm
ZOLLT
Customs Tariff Numbers
84679200
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Download CAD models
No generation actions are associated with this part