Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt60_1003
Bill of material
LFMWLT60-1003
PN
Part Number
LFMWLT60-1003
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 65W, Output 24VDC, 2.7A, Input 90-264VAC, RoHS Compliant
POWER
Power
65 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
2.7 A
NO
Number of Outputs
1
LOUT
Iout 1
2.7 A
VOUT
Vout 1
24 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.2 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
-
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models