Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MFLS400-1330-TF
Bill of material
MFLS400-1330-TF
PN
Part Number
MFLS400-1330-TF
DESC
Description
Medical Cover Kit with TOP FAN AC-DC Power Supply, Power 400W, Output 30VDC, 13.30A, Input 85-264VAC, JST Header
POWER
Power
400 W
OV
Output Voltage
30 VDC
OC
Output Current
13.3 A
VI
Voltage Input
85-264 VAC
OT
Operating Temperature
-40 to 70 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
FAN
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
5.29 x 3.04 x 3.24 Inch
NOO
Number of Outputs
1
CONNECTOR
Connector
JST
PACKAGE
Package
Cover Kit with Top FAN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models