Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WMBerg
Description
P20S35 - Precision Spur Gears - 20 Pitch - 3/8" Bore - 3/8" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P20S35-40
PN
Product No.
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
303 Stainless Steel
DP
Diametrical Pitch
20
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
0.3748 Inch
FW
Face Width
3/8 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models