Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
VIPDO
Description
QFP11 - TL
Bill of material
QFP11-F15-R18-N10-QEP11
CODE
QFP11
LX1
A
DKFS
DKFS1
QS
DQ
CZ1
CZ11
YS
HS
YXWD
-40~125 °
ZRDJ
UL94-V2
FJ
JT
F
mm
R
mm
N
JT
QEP11
B
10 mm
WGC
C
15 mm
E
mm
P
16.7 mm
C
mm
HF
64 mm
H
50 mm
D
40 mm
KJD
3.4 mm
KJE
3.4 mm
JTKJA
JTKJ/A
mm
JTKJB
JTKJ/B
4 mm
JTKJC
JTKJ/C
8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models