Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RKSlimlift EM - Lifting columns
Bill of material
QSL25BA170400
ARTIKEL
Article description
RKSlimlift EM
TYPE
Type / Size
BEST
Order-no.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
F1
max. push force
1000 N
F2
max. Tensile force
1000 N
MAXGESCHW
max. speed
25.000 mm/s
MAXHUB
max. Stroke
mm
H
Installation height
mm
CNSMASSEXACT
Weight
kg
ECLASS80
eClass V 8.0
23-30-19-90
WARENNUMMER
Custom tariff number
84289090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models