Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO NV 22A21EB - Elbow regulating valve with male thread
Bill of material
SO NV 22A21EB-6-1/4 148.1410.110
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
R
Thread R
R1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
SW3
17 mm
L
mm
D
21.5 mm
H
38.0 mm
F
13.5 mm
IK
12.0 mm
ZK1
mm
ZK2
mm
EK
3.5 mm
KKVK
l/min
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PVDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 23021 - Tee union
    SERTO
    SO NV 22A21E - Elbow regulating valve
    SERTO
    SO 21021 - Straight union
    SERTO
    SO 20041 - Male adaptor G-R
    SERTO
    SO NV 41A21EB - Elbow regulating valve with male adaptor thread
    SERTO
    SO NV 41A21E - Elbow regulating valve
    SERTO
    SO NV 51C21E - Elbow fine regulating valve
    SRD-FA
    FBUPT - Fittings for copper pipes/tees, type T, external thread
    SERTO
    SO BV 38A00 - Stopcock with female thread
    SERTO
    SO NV 22A21EL - Elbow regulating valve adjustable
    SERTO
    SO CV 23A21 - Taper seat non-return valve
Previews
3D
Dimension
2D
Download CAD models