Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/NL FR - Silicone rubber wheels for high temperatures, aluminium centre, swivel bolt hole bracket type "NL" with brake
Bill of material
727452PF
COD
Code
727452PF
D
Wheel diameter
100 mm
F
Wheel width
40 mm
H
Overall height
128 mm
G
Plate diameter
73 mm
C
Bolt hole diameter
12 mm
E
Offset
35 mm
O
Swept radius
120 mm
LC
Load capacity
80 daN
W
Weight
1.07 kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models