Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA41 - Lever cylinder/piping type
Bill of material
WSA41-25
CODE
code
WSA41
TYPE
type
Piped type
CBM
Cylinder body material
carbon steel
MOA
Mode of action
Compound type
UF
Use fluids
Filtered standard hydraulic oil
BORE
Bore
mm
PRD
Piston rod diameter
18.0 mm
TT
Total trip
25 mm
TCF
Theoretical clamping force
116 30kg/cm²
MPR
Maximum pressure resistance
70 kg/cm²
UPR
Use pressure range
10~50 kg/cm²
A1
103 mm
A2
122 mm
B
76 mm
C1
19 mm
C2
11 mm
C3
9 mm
D
φD
8 mm
E
25.0 mm
F
64 mm
G1
55 mm
G2
22 mm
G3
24 mm
H
3 mm
J
55 mm
K
42 mm
L
φ 6.8 Through hole, counterbore φ 10.5, depth 6.5 mm
M
PT1/8 mm
N1
18 mm
N2
17.0 mm
N3
33 mm
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models