Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Manifolds for valves with outlets on the body Size 10.5
Stückliste
E521-1002
IDNR
Identnummer
MOD
Mod.
E521-1002
NR
N° positions
PA
Size
10.5
G1
G1/8
G2
M5
G3
M5
A
15.0 mm
B
10.5 mm
C
13.4 mm
D
16.5 mm
E
22.0 mm
F
22.0 mm
G
22.5 mm
H
4.2 mm
I
10.5 mm
L
5 mm
M
47.3 mm
M1
68.3 mm
N
18.6 mm
O
7.5 mm
P
31.0 mm
R
22.6 mm
S
23 mm
T
8.5 mm
U
19.0 mm
V
20.0 mm
Z
27.0 mm
ZX1
0.000 mm
L1
40.5 mm
L2
30.5 mm
INFO
Infotext
Information
Infotext
AX1
0.000 mm
BX1
16.000 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型