Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Manifolds for valves with outlets on the body Size 10.5
Stückliste
E521-1002
IDNR
Ident number
MOD
Mod.
E521-1002
NR
N° positions
PA
Size
10.5
G1
G1/8
G2
M5
G3
M5
A
15.0 mm
B
10.5 mm
C
13.4 mm
D
16.5 mm
E
22.0 mm
F
22.0 mm
G
22.5 mm
H
4.2 mm
I
10.5 mm
L
5 mm
M
47.3 mm
M1
68.3 mm
N
18.6 mm
O
7.5 mm
P
31.0 mm
R
22.6 mm
S
23 mm
T
8.5 mm
U
19.0 mm
V
20.0 mm
Z
27.0 mm
ZX1
0.000 mm
L1
40.5 mm
L2
30.5 mm
INFO
Infotext
Information
Infotext
AX1
0.000 mm
BX1
16.000 mm