Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803857 - US-EMT (103X23) TQ
Bill of material
PHOENIX CONTACT 0803857
MANUID
Product number of the Manufacturer
0803857
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Snap-in markers, insert label, for marking Siemens S-7-300 controllers, card, turquoise, unmarked, can be marked with: THERMOMARK CARD, mounting type: snapped into marker carrier, lettering field size: 103 x 23 mm
MANUTYPEDESC
Manufacturer Type Description
US-EMT (103X23) TQ
PREVIEW
Preview
INTNO
International product number
4055626172910
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAA018
length
23 mm
BAF016
width
103.5 mm
BAA020
height
22.500 mm
BAB577
depth
0.200 mm
AAF040
net weight
0.006 kg
AAZ231
Width label space
103.500 mm
AAZ232
Height label space
22.500 mm
AAZ234
Marking process
Thermal transfer for sheets and cards
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
5
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626172910
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Snap-in markers, insert label, for marking Siemens S-7-300 controllers, card, turquoise, unmarked, can be marked with: THERMOMARK CARD, mounting type: snapped into marker carrier, lettering field size: 103 x 23 mm
AAO057
Product type
US-EMT (103X23) TQ
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39204910
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models