Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1546074-1
Bill of material
1-1546074-1
PN
Part Number
1-1546074-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1546074-1
TEINTERNALDESCRIPTION
TE Internal Description
11POS 5.08MM TERMI-BLOK TOP WI
HEADERTYPE
Header Type
Header Only
BLOCKTYPE
Block Type
Stacking winterlock
CONNECTORSTYLE
Connector Style
Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
WIREPROTECTION
Wire Protection
With
NUMBEROFPOSITIONS
Number of Positions
11
NUMBEROFROWS
Number of Rows
1
WIREENTRYANGLE
Wire Entry Angle
35
STACKINGCONFIGURATION
Stacking Configuration
Side Stackable
CLOSEDEND
Closed End
Without
STACKEDLEVELS
Stacked Levels
Without
THREADEDFLANGE
Threaded Flange
Without
CURRENTRATINGMAXA
Current Rating Max
17.5 A
VOLTAGEVAC
Voltage
300 VAC
COLOR
Color
Black
INTERLOCK
Interlock
With
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
17.5 A
PINLENGTHMM
Pin Length
3.8 mm
CONTACTMOUNT
Contact Mount
Through Hole
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
SCREWFLANGE
Screw Flange
Without
SCREWMATERIAL
Screw Material
Brass
SCREWPLATINGMATERIAL
Screw Plating Material
Nickel
SCREWSIZE
Screw Size
M3
MOUNTINGANGLE
Mounting Angle
Straight
SCREWLESSTERMINALBLOCK
Screwless Terminal Block
No
CENTERLINEPITCH
Centerline
5.08 mm [ .2 in ] Pitch
HOUSINGMATERIAL
Housing Material
PA 66
HOUSINGCOLOR
Housing Color
Black
WIRESIZEAWG
Wire Size
30 - 12 AWG
WIRESIZEMM2
Wire Size
.05 - 3 mm2
PCBTAILLENGTH
PCB Tail Length
3.8 mm [ .15 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 110 C [ -40 - 230 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGQUANTITY
Packaging Quantity
100
PACKAGINGMETHOD
Packaging Method
Box
COMMENT
Comment
15A Field Wiring
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    1-282830-1
Previews
3D
2D
Download CAD models